IESNA:LM-63-2002
[TEST]P1334904
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2510-583-75)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]2/13/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3A02R25B2750DE010 E3A451LI_4000K
[LUMINAIRE]3in Adjustable Boosted Cyan Tunable White LED luminaire with, R25 optic, 4000K CCT AND, 80CRI , E3A451LI TRIM
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]113
TILT=NONE
1 -1 1 55 17 1 1 -0.25 -0.25 0
1 1 2.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 31 32 33 34 35 36 37
38 39 40 41 42 43 44 45 46 47
48 49 50 51 52 53 54 55 56 57
58 59 60 62.5 65 67.5 70 72.5 75 77.5
80 82.5 85 87.5 90
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
45 67.5 90 112.5 135 157.5 180
5.8 6.3 6.6 6.7 6.5 6.5 7.1 10.3 24.3 42.1
67.3 117 205.2 256.2 300.4 352.6 394.5 425.2 457.7 478.1
499.1 513.6 524.5 531.3 537 540.1 541.9 539.9 527 504.2
480.5 445.4 413.2 388 361.8 340.3 309 275.6 235.1 196.3
145.2 98.5 74.4 26.1 5.4 0.7 0.3 0.3 0.2 0.2
0.1 0.1 0.1 0 0
5.8 6.3 6.6 6.6 6.5 6.5 7.1 10 24.2 41.5
68.7 117.9 206.1 249.2 299.8 348.6 383.7 422.9 450.7 473.9
490.6 504.8 516.1 523.4 528.9 532.1 533.6 531.7 520.7 499.2
473 441 410.2 384.4 359.8 337.4 307.8 271.7 234.9 190
141.9 98.4 72.6 27 5.9 0.6 0.3 0.3 0.2 0.2
0.1 0.1 0.1 0 0
5.8 6.3 6.6 6.6 6.5 6.5 7.1 9.9 23.7 40.6
65.7 112.1 196.3 237.8 286.5 329.8 376 407.8 435.9 459.3
476.2 490.1 501.2 508.6 513.8 517.4 518.8 517.4 507.5 486.4
461.2 430.6 395.6 373.9 350.4 326 300.4 264.2 221.5 177.2
138.5 94.5 64.6 23.8 5.1 0.6 0.3 0.3 0.2 0.2
0.1 0.1 0.1 0 0
5.8 6.3 6.6 6.6 6.5 6.5 7 9.5 22.5 39.7
63.3 104.3 179.8 221.7 262.2 307 349.8 383.4 413.9 436.5
454.4 468.4 478.9 486.4 491.1 494.2 495.6 494.2 486.2 470.6
445 412.5 382.2 357.3 333.3 310.7 284.5 251.6 211 166.8
123.2 82.8 57 19.7 4.8 0.6 0.3 0.2 0.2 0.2
0.1 0.1 0 0 0
5.8 6.3 6.6 6.6 6.4 6.4 6.9 9 21.2 37.4
59.4 95.1 160.7 197.6 238 274.8 315.9 348.9 380.2 403.6
422.1 436.8 447.7 455.1 459.7 462.5 463.7 461.6 455 442.4
421.1 392.7 361.3 334.9 311.3 287 258.7 227.9 190 144.2
102.3 70.8 44.5 15 3.8 0.5 0.3 0.2 0.2 0.2
0.1 0.1 0 0 0
5.8 6.3 6.6 6.6 6.4 6.4 6.8 8.6 19.7 34.7
54.5 84.8 143.9 172.2 206.6 243.3 275.7 307.9 337.8 363
384 399 410.9 417.6 423.4 426.1 426.8 424.6 419 408.8
390.4 365.6 336 305.6 282.1 256.7 225.8 197.2 157.4 119.4
84.6 52.7 33.3 12.3 3.3 0.5 0.3 0.2 0.2 0.2
0.1 0.1 0.1 0 0
5.8 6.2 6.6 6.6 6.4 6.3 6.7 8.2 18.2 31.9
49.2 74.9 121.1 144.9 172.7 199.6 228.9 260.5 284.7 311.7
331.3 346.8 359.8 368.2 373.4 376.2 376.4 374.4 369.3 360
344.6 322.8 293.2 265.3 238.2 208.7 182.1 151.2 120.8 89.7
64 40 23.7 9.4 2.9 0.5 0.2 0.2 0.2 0.1
0.1 0.1 0.1 0 0
5.8 6.2 6.5 6.6 6.3 6.3 6.6 7.8 16.5 28.7
44.8 67.4 101.1 120.7 141.2 163.6 187.2 211.8 233.1 255.6
272.9 287.6 300.6 309.1 314.4 316.9 316.4 313.7 308.6 298.7
284.3 265.8 241.4 209.8 183 158 133 110.3 86.1 64.5
45.3 30.8 18.2 7.7 2.5 0.5 0.2 0.2 0.1 0.1
0.1 0.1 0.1 0 0
5.8 6.3 6.5 6.5 6.3 6.2 6.5 7.4 14.1 25.7
39.3 58.1 82.7 97.4 112.7 128.3 147.8 164.1 183.1 198.2
212.1 224.2 234.4 241.2 245.9 247.5 246.4 242.2 235.8 226.7
213 196.2 175.3 151.3 128.1 108.5 90.5 73.2 59.5 46.5
34.4 23.7 14.7 6.3 2.1 0.4 0.2 0.2 0.1 0.1
0.1 0.1 0.1 0 0
5.8 6.2 6.5 6.5 6.3 6.1 6.3 7.1 12.5 22.4
34.1 49.5 68.5 78.8 89.1 100.6 111.8 124.7 136.3 148
158.2 165.9 172.5 177 179.3 179 176.6 171.9 166.2 157.5
146.2 133.8 118.5 100.3 84.8 71.3 60.5 50.9 42.5 34.4
26.3 19.3 12.4 5.1 1.8 0.4 0.2 0.1 0.1 0.1
0.1 0.1 0.1 0 0
5.8 6.2 6.3 6.2 5.9 5.4 5 4.8 4.8 5.1
5.9 7.4 8.7 9 9.3 9.5 9.6 9.6 9.5 9.3
9 8.7 8.2 7.7 7.3 6.6 6 5.3 4.5 3.6
3.2 2.8 2.5 2 1.6 1.4 1.2 0.9 0.8 0.6
0.4 0.3 0.2 0 0 0.1 0.1 0.1 0.1 0.1
0.1 0.2 0.1 0.1 0
5.8 6.1 6 5.7 5.4 4.8 4.3 3.7 3.3 2.9
2.6 2.2 1.9 1.8 1.6 1.5 1.4 1.2 1.1 1
0.9 0.8 0.7 0.7 0.6 0.5 0.4 0.4 0.3 0.2
0.2 0.2 0.2 0.1 0.1 0.1 0.1 0.1 0.1 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.3 0.3 0.3 0.3
0.4 0.4 0.3 0.3 0
5.8 5.9 5.6 5.2 4.7 4.2 3.6 3.2 2.7 2.4
2.1 1.8 1.6 1.5 1.5 1.4 1.3 1.3 1.2 1.2
1.1 1.1 1 1 1 0.9 0.9 0.9 0.8 0.8
0.8 0.8 0.8 0.7 0.7 0.7 0.7 0.7 0.6 0.6
0.6 0.6 0.6 0.6 0.6 0.5 0.5 0.5 0.5 0.5
0.5 0.5 0.4 0.4 0
5.8 5.6 5.3 4.8 4.3 3.8 3.4 3 2.7 2.4
2.2 2 1.9 1.9 1.8 1.8 1.7 1.7 1.7 1.6
1.6 1.5 1.5 1.5 1.5 1.5 1.4 1.4 1.4 1.4
1.4 1.3 1.3 1.3 1.3 1.3 1.2 1.2 1.2 1.2
1.2 1.2 1.1 1.1 1 1 0.9 0.9 0.8 0.7
0.6 0.5 0.4 0.3 0
5.8 5.5 5 4.6 4.1 3.7 3.4 3.1 2.8 2.7
2.5 2.4 2.3 2.2 2.2 2.2 2.2 2.1 2.1 2.1
2.1 2.1 2 2 2 2 2 2 2 1.9
1.9 1.9 1.9 1.9 1.9 1.9 1.9 1.9 1.8 1.8
1.8 1.8 1.8 1.7 1.6 1.5 1.5 1.3 1.2 1.1
0.9 0.7 0.5 0.2 0
5.8 5.4 4.9 4.5 4.1 3.8 3.5 3.2 3.1 2.9
2.8 2.7 2.6 2.6 2.6 2.6 2.6 2.5 2.5 2.5
2.5 2.5 2.5 2.5 2.5 2.5 2.5 2.5 2.5 2.5
2.5 2.5 2.5 2.5 2.5 2.5 2.5 2.5 2.5 2.5
2.4 2.4 2.4 2.3 2.3 2.2 2.1 1.9 1.8 1.6
1.4 1.1 0.7 0.4 0
5.8 5.4 4.9 4.4 4.1 3.8 3.6 3.3 3.1 3
2.9 2.8 2.8 2.8 2.7 2.7 2.7 2.7 2.7 2.7
2.7 2.7 2.7 2.7 2.7 2.7 2.7 2.7 2.7 2.7
2.7 2.7 2.7 2.7 2.8 2.7 2.7 2.7 2.7 2.6
2.6 2.6 2.6 2.5 2.4 2.3 2.2 2.1 1.9 1.7
1.5 1.2 0.8 0.4 0
